SLLS348P June 1999 – July 2021 MAX3221
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | CL = 1000 pF, RL = 3 kΩ, see Figure 7-1 | 150 | 250 | kbps | |||
tsk(p) | Pulse skew(2) | CL = 150 to 2500 pF, RL = 3 kΩ to 7 kΩ, see Figure 7-2 | 100 | ns | |||
SR(tr) | Slew rate, transition region (see Figure 7-1) | VCC = 3.3 V, RL = 3 kΩ to 7 kΩ | CL = 150 to 1000 pF | 6 | 30 | V/μs | |
CL = 150 to 2500 pF | 4 | 30 |