SLLS348P June 1999 – July 2021 MAX3221
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
One receiver interfaces RS232 levels to standard logic levels. An open input will result in a high output on ROUT. RIN input includes an internal standard RS232 load. A logic high input on the EN pin will shutdown the receiver output.