SLLS348P June 1999 – July 2021 MAX3221
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The MAX3221 device is a one-driver and one-receiver RS-232 interface device. All RS-232 inputs and outputs are protected to ±15 kV using the Human Body Model. The charge pump requires only four small 0.1-μF capacitors for operation from a 3.3-V supply. The MAX3221 is capable of running at data rates up to 250 kbps, while maintaining RS-232-compliant output levels.
Automatic power-down can be disabled when FORCEON and FORCEOFF are high. With automatic power-down plus enabled, the device activates automatically when a valid signal is applied to any receiver input. The device can automatically power down the driver to save power when the RIN input is unpowered.
INVALID is high (valid data) if receiver input voltage is greater than 2.7 V or less than –2.7 V, or has been between –0.3 V and 0.3 V for less than 30 μs. INVALID is low (invalid data) if receiver input voltages are between –0.3 V and 0.3 V for more than 30 μs. Refer to Figure 7-5 for receiver input levels.