SLLS348P June 1999 – July 2021 MAX3221
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The MAX3221 line driver and receiver is a specialized device for 3-V to 5.5-V RS-232 communication applications. This application is a generic implementation of this device with all required external components. For proper operation, add capacitors as shown in Figure 9-1.