SLLS348P June 1999 – July 2021 MAX3221
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The INVALID output goes low when RIN input is unpowered for more than 30 μs. The INVALID output goes high when receiver has a valid input. The INVALID output is active when Vcc is powered irregardless of FORCEON and FORCEOFF inputs (see Table 8-3).