SLLS686D October 2005 – July 2024 MAX3221E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
II | Input leakage current | FORCEOFF, FORCEON, EN | ±0.01 | ±1 | µA | |||
ICC | Supply current | Auto-power down disabled | VCC =
3.3V or 5V, TA = 25°C | No load, FORCEOFF and FORCEON at VCC | 0.3 | 1 | mA | |
Powered off | No load, FORCEOFF at GND | 1 | 10 | µA | ||||
Auto-power down enabled | No load,
FORCEOFF at VCC, FORCEON at GND, All RIN are open or grounded | 1 | 10 |