SLLS686D October 2005 – July 2024 MAX3221E
PRODUCTION DATA
The MAX3221E line driver and receiver is a specialized device for 3V to 5.5V RS-232 communication applications. This application is a generic implementation of this device with all required external components. For proper operation, add capacitors as shown in Figure 8-1.