| | VALUE | UNIT |
---|
V(ESD) | Electrostatic discharge | IEC 61000-4-2 Contact Discharge, DOUT and RIN (1)(2) | Pins 8 and 13 | ±8000 | V |
IEC 61000-4-2 Air-Gap Discharge, DOUT and RIN (1)(2) | ±15000 |
(1) A minimum of 1µF capacitor is required between VCC and GND to meet the specified IEC-ESD level.
(2) For optimized IEC ESD performance for DYY
package, the recommendation is to have series resistor (≥ 50Ω), on all logic
inputs directly connected to power or ground, to minimize the transient currents
going into or out of the logic pins.