SLLS686E October 2005 – December 2024 MAX3221E
PRODUCTION DATA
Table 7-1, Table 7-2, and Table 7-3 show the behavior of the driver, receiver, and INVALID features under all possible relevant combinations of inputs.
INPUTS | OUTPUT DOUT | DRIVER STATUS | |||
---|---|---|---|---|---|
DIN | FORCEON | FORCEOFF | VALID RIN RS-232 LEVEL | ||
X | X | L | X | Z | Powered off |
L | H | H | X | H | Normal operation with auto-power down disabled |
H | H | H | X | L | |
L | L | H | Yes | H | Normal operation with auto-power down enabled |
H | L | H | Yes | L | |
L | L | H | No | Z | Powered off by auto-power down feature |
H | L | H | No | Z |
INPUTS | OUTPUT ROUT | ||
---|---|---|---|
RIN | EN | VALID RIN RS-232 LEVEL | |
L | L | X | H |
H | L | X | L |
X | H | X | Z |
Open | L | No | H |
INPUTS | OUTPUT | |||
---|---|---|---|---|
RIN | FORCEON | FORCEOFF | EN | INVALID |
L | X | X | X | H |
H | X | X | X | H |
Open | X | X | X | L |