SLLS408H January 2000 – October 2016 MAX3222
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The MAX3222 interfaces a universal asynchronous receiver / transmitter (UART) to RS-232 port voltage levels. External capacitors are used to generate RS-232 compliant voltages. For proper operation, add capacitors as shown in Figure 8.
ROUT and DIN connect to UART or general purpose logic lines. RIN and DOUT lines connect to a RS232 connector or cable.
VCC | C1 | C2, C3, and C4 |
---|---|---|
3.3 V ± 0.3 V | 0.1 µF | 0.1 µF |
5 V ± 0.5 V | 0.047 µF | 0.33 µF |
3 V ± 5.5 V | 0.1 µF | 0.47 µF |