SLLS408H January 2000 – October 2016 MAX3222
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Keep the external capacitor traces short. This is more important on C1 and C2 nodes that have the fastest rise and fall times. Make the impedance from MAX3222 ground pin and circuit board's ground plane as low as possible for best ESD performance. Use wide metal and multiple vias on both sides of ground pin