SLLS708C January 2006 – January 2023 MAX3222E
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
C1+ | 2 | — | Charge pump capacitor pin |
C1- | 4 | — | Charge pump capacitor pin |
C2+ | 5 | — | Charge pump capacitor pin |
C2- | 6 | — | Charge pump capacitor pin |
DIN1 | 13 | I | Driver logic input |
DIN2 | 12 | I | Driver logic input |
DOUT1 | 17 | O | RS-232 driver output |
DOUT2 | 8 | O | RS-232 driver output |
EN | 1 | I | Receiver enable, active low |
GND | 18 | — | Ground |
NC | 11,14 | — | No internal connection |
PWRDOWN | 20 | I | Driver disable, active low |
RIN1 | 16 | I | RS-232 receiver input |
RIN2 | 9 | I | RS-232 receiver input |
ROUT1 | 15 | O | Receiver logic output |
ROUT2 | 10 | O | Receiver logic output |
VCC | 19 | — | Power Supply |
V+ | 3 | — | Charge pump capacitor pin |
V- | 7 | — | Charge pump capacitor pin |