SLLS707B January 2006 – December 2023 MAX3223E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | CL = 1000 pF, One DOUT switching, | RL = 3 kΩ, See Figure 5-1 | 250 | 500 | kbit/s | ||
tsk(p) | Pulse skew(3) | CL = 150 pF to 2500 pF, See Figure 5-2 | RL = 3 kΩ to 7 kΩ, | 100 | ns | ||
SR(tr) | Slew rate, transition region (See Figure 5-1) | RL = 3 kΩ to 7 kΩ, VCC = 3.3 V | CL = 150 pF to 1000 pF | 6 | 30 | V/μs | |
CL = 150 pF to 2500 pF | 4 | 30 |