Refer to the PDF data sheet for device specific package drawings
The MAX3232 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection terminal to terminal (serial-port connection terminals, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 250 kbit/s and a maximum of 30-V/μs driver output slew rate.
PART NUMBER | PACKAGE(1) | BODY SIZE |
---|---|---|
MAX3232 | SOIC (D) (16) | 9.90 mm × 3.91 mm |
SSOP (DB) (16) | 6.20 mm × 5.30 mm | |
SOIC (DW) (16) | 10.30 mm × 7.50 mm | |
TSSOP (PW) (16) | 5.00 mm × 4.40 mm |
Changes from Revision N (June 2017) to Revision O (June 2021)
Changes from Revision M (April 2017) to Revision N (June 2017)
Changes from Revision L (March 2017) to Revision M (April 2017)
Changes from Revision K (January 2015) to Revision L (March 2017)
Changes from Revision J (January 2014) to Revision K (January 2015)