SLLS676B December   2005  – December 2024 MAX3232E-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Driver Section, Electrical Characteristics
    6. 5.6 Driver Section, Switching Characteristics
    7. 5.7 Receiver Section, Electrical Characteristics
    8. 5.8 Receiver Section, Switching Characteristics
  7.   Parameter Measurement Information
  8. 6Application and Implementation
    1.     Typical Application
  9. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  10. 8Revision History
  11. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Driver Section, Electrical Characteristics

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (see Figure 6-1)
PARAMETER TEST CONDITIONS(1) MIN TYP(2) MAX UNIT
VOH High-level output voltage DOUT at RL = 3kΩ to GND, DIN = GND 5 5.4 V
VOL Low-level output voltage DOUT at RL = 3kΩ to GND, DIN = VCC –5.4 –5 V
IIH High-level input current VI = VCC ±0.01 ±1 μA
IIL Low-level input current VI at GND ±0.01 ±1 μA
IOS Short-circuit output current(3) VCC = 3.6V, VO = 0V ±35 ±60 mA
VCC = 5.5V, VO = 0V
ro Output resistance VCC, V+, and V– = 0V, VO = 2V 300 10M
Test conditions are C1–C4 = 0.1μF at VCC = 3.3V ± 0.3V; C1 = 0.047μF, C2–C4 = 0.33μF at VCC = 5V ± 0.5V.
All typical values are at VCC = 3.3V or VCC = 5V and TA = 25°C.
Short-circuit durations should be controlled to prevent exceeding the device absolute power-dissipation ratings, and not more than one output should be shorted at a time.