SLLS676B December 2005 – December 2024 MAX3232E-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | CL = 1000pF, One DOUT switching, RL = 3kΩ, See Figure 6-1 |
150 | 250 | kbit/s | |||
tsk(p) | Pulse skew(3) | CL = 150pF to 2500pF, RL = 3kΩ to
7kΩ, See Figure 6-2 |
300 | ns | |||
SR(tr) | Slew rate, transition region (see Figure 6-1) |
RL = 3kΩ to 7kΩ, VCC = 3.3V |
CL = 150pF to 1000pF | 6 | 30 | v/μs | |
CL = 150pF to 2500pF | 4 | 30 |