SLLS676B December 2005 – December 2024 MAX3232E-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
C1+ | 1 | — | Positive lead of C1 capacitor |
V+ | 2 | O | Positive charge pump output for storage capacitor only |
C1– | 3 | — | Negative lead of C1 capacitor |
C2+ | 4 | — | Positive lead of C2 capacitor |
C2– | 5 | — | Negative lead of C2 capacitor |
V– | 6 | O | Negative charge pump output for storage capacitor only |
DOUT2 | 7 | O | RS232 line data output (to remote RS232 system) |
RIN2 | 8 | I | RS232 line data input (from remote RS232 system) |
ROUT2 | 9 | O | Logic data output (to UART) |
DIN2 | 10 | I | Logic data input (from UART) |
DIN1 | 11 | I | Logic data input (from UART) |
ROUT1 | 12 | O | Logic data output (to UART) |
RIN1 | 13 | I | RS232 line data input (from remote RS232 system) |
DOUT1 | 14 | O | RS232 line data output (to remote RS232 system) |
GND | 15 | — | Ground |
VCC | 16 | — | Supply Voltage, Connect to external 3V to 5.5V power supply |