over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (see Figure 6-1)PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT |
---|
ICC | Supply current | No load, VCC = 3.3V
or 5V | | 0.3 | 1 | mA |
(1) Test conditions are C1–C4 = 0.1μF at VCC = 3.3V ± 0.3V; C1 = 0.047μF,
C2–C4 = 0.33μF at VCC = 5V ± 0.5V.
(2) All typical values are at VCC = 3.3V or VCC = 5V and
TA = 25°C.