SLLS664E August 2005 – June 2021 MAX3232E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | RL = 3 kΩ, One DOUT switching, |
CL = 1000 pF, see Figure 7-1 |
150 | 250 | kbit/s | ||
tsk(p) | Driver pulse skew(3) | RL = 3 kΩ to 7 kΩ, see Figure 7-2 |
CL = 150 pF to 2500 pF, | 300 | ns | ||
SR(tr) | Driver slew rate, transition region (see Figure 7-1) |
RL = 3 kΩ to 7 kΩ, VCC = 3.3 V |
CL = 150 pF to 1000 pF | 6 | 30 | V/μs | |
CL = 150 pF to 2500 pF | 4 | 30 | |||||
tPLH | Receiver propagation delay time, low- to high-level output | CL = 150 pF, see Figure 7-3 |
300 | ns | |||
tPHL | Receiver propagation delay time, high- to low-level output | 300 | ns | ||||
tsk(p) | Receiver pulse skew(3) | 300 | ns |