SLLS664E August 2005 – June 2021 MAX3232E
PRODUCTION DATA
The MAX3232E device consists of two line drivers, two-line receivers, and a dual charge-pump circuit with ±15-kV IEC ESD protection pin to pin (serial-port connection pins, including GND).
The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 250 kbit/s and a maximum of 30-V/μs driver output slew rate.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
MAX3232E | SOIC (D) (16) | 9.90 mm × 3.91 mm |
SSOP (DB) (16) | 6.20 mm × 5.30 mm | |
SOIC (DW) (16) | 10.30 mm × 7.50 mm | |
TSSOP (PW) (16) | 5.00 mm × 4.40 mm |