SLLS657E April 2005 – October 2022 MAX3243E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
II | Input leakage current | FORCEOFF, FORCEON | ±0.01 | ±1 | μA | ||
ICC | Supply current (TA = 25°C) | Auto-powerdown disabled | No load, FORCEOFF and FORCEON at VCC For DB, PW and RHB package | 0.3 | 1.2 | mA | |
Auto-powerdown disabled | No
load, FORCEOFF and FORCEON at VCC For DW package |
0.3 | 1 | mA | |||
Powered off | No load, FORCEOFF at GND | 1 | 10 | μA | |||
Auto-powerdown enabled | No load,
FORCEOFF at VCC, FORCEON at GND, All RIN are open or grounded, All DIN are grounded | 1 | 10 |