4 Revision History
Changes from Revision D (September 2011) to Revision E (October 2022)
- Added Device Information table, ESD Ratings, ESD Ratings - IEC
Specifications, Thermal Information, Detailed Description,
Power Supply Recommendations, Layout, Device and
Documentation Support
Mechanical, Packaging, and Orderable Information
Go
- Deleted Ordering Information table.Go
- Changed From: 250 kbit/s To: 500 kbit/s in the Description
Go
- Changed the ICC Supply current auto-powerdown disabled
MAX value from 1 mA to 1.2 mA in the Electrical
Characteristics
Go
Changes from Revision C (February 2009) to Revision D (September 2011)
- Deleted "VALID RIN RS-232 LEVEL" from INPUTS.Go
- Deleted "ROUT2B is active" RECEIVER STATUS and combined ROUT outputs.Go
- Added table "Outputs ROUT2B and INVALID" defining truth for
ROUT2B and INVALID outputs. Go