SLLS097D June 1980 – October 2023 MC3486
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHL | Propagation delay time, high- to low-level output | See Figure 6-2 | 28 | 35 | ns | |
tPLH | Propagation delay time, low- to high-level output | 27 | 30 | ns | ||
tPZH | Output enable time to high level | See Figure 6-3 | 13 | 30 | ns | |
tPZL | Output enable time to low level | 20 | 30 | ns | ||
tPHZ | Output disable time from high level | 26 | 35 | ns | ||
tPLZ | Output disable time from low level | 27 | 35 | ns |