SLLS097D June 1980 – October 2023 MC3486
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1B | 1 | I | Channel 1 Differential Receiver Inverting Input |
1A | 2 | I | Channel 1 Differential Receiver Non-Inverting Input |
1Y | 3 | O | Channel 1 Single Ended Output |
1,2 EN |
4 | I | Active High Enable for Channels 1 and 2 |
2Y | 5 | O | Channel 2 Single Ended Output |
2A | 6 | I | Channel 2 Differential Receiver Non-Inverting Input |
2B | 7 | I | Channel 2 Differential Receiver Inverting Input |
GND | 8 | GND | Device GND |
3B | 9 | I | Channel 3 Differential Receiver Inverting Input |
3A | 10 | I | Channel 3 Differential Receiver Non-Inverting Input |
3Y | 11 | O | Channel 3 Single Ended Output |
3,4 EN |
12 | I |
Active High Enable for Channels 3 and 4 |
4Y | 13 | O | Channel 4 Single Ended Output |
4A | 14 | I | Channel 4 Differential Receiver Non-Inverting Input |
4B | 15 | I | Channel 4 Differential Receiver Inverting Input |
VCC | 16 | PWR |
Device VCC (4.75 V to 5.25 V) |