SLLS097D June 1980 – October 2023 MC3486
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V |
VIC | Common-mode input voltage | ±7 | V | ||
VID | Differential input voltage | ±6 | V | ||
VIH | High-level enable input voltage | 2 | V | ||
VIL | Low-level enable input voltage | 0.8 | V | ||
TA | Operating free-air temperature | 0 | 70 | °C |