SLLS097D June 1980 – October 2023 MC3486
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VIT+ | Differential input high-threshold voltage | VO = 2.7 V, | IO = -0.4 mA | 0.2 | V | ||
VIT - | Differential input low-threshold voltage | VO = 0.5 V, | IO = -8 mA | - 0.2(1) | V | ||
VIK | Enable-input clamp voltage | II = -10 mA | -1.5 | V | |||
VOH | High-level output voltage | VID = 0.4 V, See Note 4 and Figure 6-1 | IO = -0.4 mA, | 2.7 | V | ||
VOL | Low-level output voltage | VID = - 0.4 V, See Note 4 and Figure 6-1 | IO = 8 mA, | 0.5 | V | ||
IOZ | High-impedance-state output current | VIL = 0.8 V, | VID = -3 V, | VO = 2.7 V | 40 | μA | |
VIL = 0.8 V, | VID = 3 V, | VO = 0.5 V | -40 | ||||
IIB | Differential-input bias current | VCC = 0 V or 2.25 V, Other inputs at 0 V | VI = -10 V | -3.25 | mA | ||
VI = - 3 V | -1.5 | ||||||
VI = 3 V | 1.5 | ||||||
VI = 10 V | 3.25 | ||||||
IIH | High-level enable input current | VI = 2.25 V | 100 | μA | |||
VI = 2.7 V | 20 | ||||||
IIL | Low-level enable input current | VI = - 0.5 V | -100 | μA | |||
IOS | Short-circuit output current | VID = 3 v, | VO = 0, | See Note 5 | -15 | -100 | mA |
ICC | Supply current | VIL = 0 | 85 | mA |