SLLS097D June 1980 – October 2023 MC3486
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The MC3486 is a monolithic quadruple differential line receiver designed to meet the specifications of ANSI Standards TIA/EIA-422-B and TIA/EIA-423-B and ITU Recommendations V.10 and V.11. The MC3486 offers four independent differential-input line receivers that have TTL-compatible outputs. The outputs utilize 3-state circuitry to provide a high-impedance state at any output when the appropriate output enable is at a low logic level.
The MC3486 is designed for optimum performance when used with the MC3487 quadruple differential line driver. It is supplied in a 16-pin package and operates from a single 5-V supply.
The MC3486 is characterized for operation from 0°C to 70°C.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
MC3486 | D (SOIC, 16) | 19.3 × 9.4 mm |
N (PDIP, 16) | 19.3 × 9.4 mm | |
NS (SOP, 16) | 10.2 mm × 7.8 mm |