SLLS098D May 1980 – March 2024 MC3487
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V |
VIH | High-level input voltage | 2 | V | ||
VIL | Low-level input voltage | 0.8 | V | ||
TA | Operating free-air temperature | 0 | 70 | °C |