SLLS098D May 1980 – March 2024 MC3487
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 15 pF, | See Figure 6-2 | 20 | ns | |
tPHL | Propagation delay time, high- to low-level output | 20 | ||||
tsk | Skew time | CL = 15 pF, | See Figure 6-2 | 6 | ns | |
tt(OD) | Differential-output transition time | CL = 15 pF, | See Figure 6-3 | 20 | ns | |
tPZH | Output enable time to high level | CL = 50 pF, | See Figure 6-4 | 30 | ns | |
tPZL | Output enable time to low level | 30 | ||||
tPHZ | Output disable time from high level | CL = 50 pF, | See Figure 6-4 | 25 | ns | |
tPLZ | Output disable time from low level | 30 |