SLLS098D May 1980 – March 2024 MC3487
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The MC3487 offers four independent differential line drivers designed to meet the specifications of ANSI TIA/EIA-422-B and ITU Recommendation V.11. Each driver has a TTL compatible input buffered to reduce current and minimize loading.
The driver outputs uses 3-state circuitry to provide high-impedance states at any pair of differential outputs when the appropriate output enable is at a low logic level. Internal circuitry is provided a high-impedance state at the differential outputs during power-up and power-down transition times, provided the output enable is low.
The MC3487 is designed for best performance when used with the MC3486 quadruple line receiver. The device is available in a 16-pin dual-in-line package and operates from a single 5V supply.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
MC3486 | D (SOIC, 16) | 19.3mm × 9.4mm |
N (PDIP, 16) | 19.3mm × 9.4mm | |
NS (SOP, 16) | 10.2mm × 7.8mm |