SLLSFP6A December 2022 – April 2023 MCF8315A
PRODUCTION DATA
The motor can be in one of three states when MCF8315A begins the start-up process. The motor may be stationary, spinning in the forward direction, or spinning in the reverse direction. The MCF8315A includes a number of features to allow for reliable motor start-up under all of these conditions. Figure 7-22 shows the motor start-up flow for each of the three initial motor states.