SLLSFV6A January 2024 – May 2024 MCF8315C-Q1
PRODUCTION DATA
The MCF8315C-Q1 supports I2C interface to provide end application design with adequate flexibility. MCF8315C-Q1 allows controlling the motor operation and system through BRAKE, DRVOFF, DIR, EXT_CLK, EXT_WD and SPEED/WAKE pins. MCF8315C-Q1 also provides different signals for monitoring system variables, speed, fault and phase current feedback through DACOUT1/2, FG, nFAULT and ALARM pins.