SLLSFU1A December 2023 – July 2024 MCF8315C
PRODMIX
MCF8315C (RRY) has a 12-bit DAC which provides an analog voltage equivalent of digital variables on the DACOUT pin. The maximum DAC output voltage is 3-V. Signals available on DACOUT pin are useful in tracking internal variables in real-time and can be used for tuning speed controller or motor acceleration time. The address for variables to be tracked on DACOUT are configured using DACOUT_VAR_ADDR. DACOUT is available on pin 29. DAC_ENABLE should be configured to 1b for pin 29 to function as DAC output.