SLLSFU1A December 2023 – July 2024 MCF8315C
PRODMIX
If the external load requirement is less than 10mA, the inductor can be replaced with a resistor. In resistor mode the power is dissipated across the external resistor and the efficiency is lower than buck in inductor mode.
Figure 6-4 shows the connection of buck in resistor mode.