SLLSFU1A December 2023 – July 2024 MCF8315C
PRODMIX
During closed loop operation, the driving speed (FG output frequency) and the actual motor speed are synchronized. During open-loop operation, however, FG may not reflect the actual motor speed.
The MCF8315C provides three options for controlling the FG output during open loop, as shown in Figure 6-29. The selection of these options is configured through FG_SEL.
If FG_SEL is set to,