SLLSFU1A December 2023 – July 2024 MCF8315C
PRODMIX
The motor can be in one of three states when MCF8315C begins the start-up process. The motor may be stationary, spinning in the forward direction, or spinning in the reverse direction. The MCF8315C includes a number of features to allow for reliable motor start-up under all of these conditions. Figure 6-22 shows the motor start-up flow for each of the three initial motor states.