SLLSFU1A December 2023 – July 2024 MCF8315C
PRODMIX
Since the output stages use N-channel FETs, the device requires a gate-drive voltage higher than the VM power supply to turn-on the high-side FETs. The MCF8315C integrates a charge-pump circuit that generates a voltage above the VM supply for this purpose.
The charge pump requires two external capacitors (CCP, CFLY) for operation. See Figure 6-1,Figure 6-2 and Section 4 for details on these capacitors (value, connection, and so forth).