SLLSFX9 December 2024 MCF8316D
PRODUCTION DATA
If the motor is stationary, the commutation must be initialized to be in phase with the position of the motor. The MCF8316D provides various options to initialize the commutation logic to the motor position and reliably start the motor.
MCF8316D also provides a configurable brake option to ensure the motor is stationary before initiating one of the above start-up methods. Device enters open loop acceleration after going through the configured start-up method.