SLLSFQ7 November 2023 MCF8329A
PRODUCTION DATA
When neither the external MOSFET regulator nor external supply is used, connect AVDD to the VREG pin (see Figure 7-4). In this mode, digital circuitry which are connected to DVDD will be powered using AVDD. In this mode capability of AVDD supporting external load will be reduced to 50 mA.