SLLSFQ7 November 2023 MCF8329A
PRODUCTION DATA
The motor can be in one of three states when MCF8329A begins the start-up process. The motor may be stationary, spinning in the forward direction, or spinning in the reverse direction. The MCF8329A includes a number of features to allow for reliable motor start-up under all of these conditions. Figure 7-18 shows the motor start-up flow for each of the three initial motor states.