SLLSFQ7 November 2023 MCF8329A
PRODUCTION DATA
BRAKE: When BRAKE pin is driven 'High', MCF8329A enters brake state. Brake state is low side braking (see Low-Side Braking). MCF8329A decreases output speed to a value defined by BRAKE_SPEED_THRESHOLD before entering brake state. As long as BRAKE is driven 'High', MCF8329A stays in brake state. Brake pin input can be overwritten by configuring BRAKE_INPUT over the I2C interface.