SLLSFQ7 November 2023 MCF8329A
PRODUCTION DATA
MCF8329A provides provision to connect the external supply voltage to the VREG pin (see Figure 7-5). In this mode, the GCTRL pin should be left floating and the external regulator should be connected to the VREG pin. When external MOSFET or external supply is used to power DVDD then the maximum external load supported by AVDD is 80 mA