SLLSFQ7 November 2023 MCF8329A
PRODUCTION DATA
MCF8329A supports the I2C interface to provide end application design suited for either flexibility or simplicity. Along with the I2C interface, the device supports I/O pins like FG, nFAULT, DIR, BRAKE, SPEED/WAKE, DACOUT/SOx/SPEED_ANA, EXT_CLK, DRVOFF. The pinout and interface options are compatible with MCT8329A and let application designers evaluate with one interface version and potentially switch to another control method with minimal modifications to their design.