SLLSFQ7 November 2023 MCF8329A
PRODUCTION DATA
PIN | 36-pin Package | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|
NAME | MCF8329A1I | |||
AGND | 25 | GND | Device analog ground | |
AVDD | 26 | PWR | 3.3-V regulator output. Connect a X5R or X7R, 1-μF, 6.3-V ceramic capacitor between the AVDD and AGND pins. This regulator can source up to 50 mA external (if AVDD shorted to VREG) . TI recommends a capacitor voltage rating at least twice the normal operating voltage of the pin. | |
BRAKE | 34 | I | High → brake the
motor Low → normal operation Connect to GND via 10-kΩ resistor, if not used |
|
BSTA | 9 | O | Bootstrap output pin. Connect a X5R or X7R, 1-µF, 25-V ceramic capacitor between BSTA and SHA. | |
BSTB | 13 | O | Bootstrap output pin. Connect a X5R or X7R, 1-µF, 25-V ceramic capacitor between BSTB and SHB. | |
BSTC | 17 | O | Bootstrap output pin. Connect a X5R or X7R, 1-µF, 25-V ceramic capacitor between BSTC and SHC. | |
CPH | 7 | PWR | Charge pump switching node. Connect a X5R or X7R, PVDD-rated ceramic capacitor between the CPH and CPL pins. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the pin. | |
CPL | 6 | PWR | ||
DACOUT/SOx/SPEED_ANA | 33 | I/O | Multipurpose pin. Configurable as DAC output, current sense amplifier output or analog reference input. | |
DGND | 1 | GND | Device digital ground | |
DIR | 31 | I | Direction of motor
spinning; When low, phase driving sequence is OUT A → OUT C → OUT B When high, phase driving sequence is OUT A → OUT B → OUT C Connect to GND via 10-kΩ resistor, if not used |
|
DRVOFF | 24 | I | Independent driver shutdown path. Pulling DRVOFF high turns off all external MOSFETs by putting the gate drivers into the pull-down state. This signal bypasses and overrides the digital and control core. | |
DVDD | 36 | PWR | 1.5-V internal regulator output. Connect a X5R or X7R, 1-µF, 6.3-V ceramic capacitor between the DVDD and DGND pins. | |
EXT_CLK | 32 | I | External clock reference input in external clock reference mode. | |
FG | 28 | O | Motor speed indicator output. Open-drain output requires an external pull-up resistor to 1.8 to 5-V. External pull up resistor needs to be connected even if the pin functionality is not used. | |
GCTRL | 3 | O | Gate control for external MOSFET used as regulator to supply current to digital subsystem through VREG pin. This functionality helps to reduce power dissipation inside the device. | |
GHA | 11 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET | |
GHB | 15 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET | |
GHC | 19 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET | |
GLA | 12 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET | |
GLB | 16 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET | |
GLC | 20 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET | |
GND | 4 | GND | Device power ground | |
GVDD | 8 | PWR | Gate driver power supply output. Connect a X5R or X7R, 30-V rated ceramic ≥ 10-uF local capacitance between the GVDD and GND pins. TI recommends a capacitor value of >10x CBSTx and voltage rating at least twice the normal operating voltage of the pin. | |
LSS | 21 | PWR | Low side source pin, connect all sources of the external low-side MOSFETs here. This pin is the sink path for the low-side gate driver, and serves as an input to monitor the low-side MOSFET VDS voltage and VSEN_OCP voltage. | |
nFAULT | 35 | O | Fault indicator. This pin is pulled logic-low with fault condition. Open-drain output requires an external pull-up resistor to 1.8V to 5 V. External pull up resistor needs to be connected even if the pin functionality is not used. | |
PVDD | 5 | PWR | Gate driver power supply input. Connect to the bridge power supply. Connect a X5R or X7R, 0.1- µF, >2x PVDD-rated ceramic and >10-uF local capacitance between the PVDD and GND pins. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the pin. | |
SCL | 30 | I | I2C clock input | |
SDA | 29 | I/O | I2C data line | |
SHA | 10 | I/O | High-side source pin. Connect to the high-side power MOSFET source. This pin is an input for the VDS monitor and the output for the high-side gate driver sink. | |
SHB | 14 | I/O | High-side source pin. Connect to the high-side power MOSFET source. This pin is an input for the VDS monitor and the output for the high-side gate driver sink. | |
SHC | 18 | I/O | High-side source pin. Connect to the high-side power MOSFET source. This pin is an input for the VDS monitor and the output for the high-side gate driver sink. | |
SN | 23 | I | Current sense amplifier input. Connect to the low-side of the current shunt resistor. | |
SP | 22 | I | Low-side current shunt amplifier input. Connect to the low-side power MOSFET source and high-side of the current shunt resistor. | |
SPEED/WAKE | 27 | I | Multifunction input.
Device sleep/wake input. Device control input; supports analog, PWM or frequency based reference (speed or power or current or modulation index) input. |
|
VREG | 2 | PWR | Voltage regulator input supply for internal DVDD LDO. Connect to AVDD or external 3-5.5 V. Connect a X5R or X7R, 1-μF, 6.3-V ceramic capacitor between the VREG and DGND pins. | |
Thermal pad | - | PWR | Must be connected to ground |