SLLSFQ7 November 2023 MCF8329A
PRODUCTION DATA
The bootstrap capacitor must be sized to maintain the bootstrap voltage above the undervoltage lockout for normal operation. Equation 13 calculates the maximum allowable voltage drop across the bootstrap capacitor:
ΔVBSTX=12 V – 0.85 V – 4.45 V = 6.7 V
where
In the example, allowed voltage drop across bootstrap capacitor is 6.7 V. It is generally recommended that ripple voltage on both the bootstrap capacitor and GVDD capacitor should be minimized as much as possible. Many of commercial, industrial, and automotive applications use ripple value between 0.5 V to 1 V.
The total charge needed per switching cycle can be estimated with Equation 14:
QTOT=54 nC + 115 μA/20 kHz = 54 nC + 5.8 nC = 59.8nC
where
The minimum bootstrap capacitor can then be estimated as below assuming 1V of ΔVBSTx:
CBST_MIN= 59.8 nC / 1 V = 59.8 nF
The calculated value of minimum bootstrap capacitor is 59.8 nF. It should be noted that, this value of capacitance is needed at full bias voltage. In practice, the value of the bootstrap capacitor must be greater than calculated value to allow for situations where the power stage may skip pulse due to various transient conditions. It is recommended to use a 100 nF bootstrap capacitor in this example. It is also recommenced to include enough margin and place the bootstrap capacitor as close to the BSTx and SHx pins as possible.
CGVDD= 10*100 nF= 1 μF
For this example application, choose a 1-µF CGVDD capacitor. Choose a capacitor with a voltage rating at least twice the maximum voltage that it will be exposed to because most ceramic capacitors lose significant capacitance when biased. This value also improves the long-term reliability of the system.