SLLSFQ7 November 2023 MCF8329A
PRODUCTION DATA
Figure 8-1 shows the typical schematic of MCF8329A. Table 7-1 shows the recommended values of the external components for the driver.
Default EEPROM configuration for MCF8329A is listed in Table 8-1. Default values are chosen for reliable motor start-up and closed loop operation.
Address Name |
Address |
Recommended Value |
---|---|---|
ISD_CONFIG | 0x00000080 | 0x64A2D4A1 |
REV_DRIVE_CONFIG | 0x00000082 | 0x48300000 |
MOTOR_STARTUP1 | 0x00000084 | 0x10A64CC0 |
MOTOR_STARTUP2 | 0x00000086 | 0x2D81C007 |
CLOSED_LOOP1 | 0x00000088 | 0x1D7181B8 |
CLOSED_LOOP2 | 0x0000008A | 0x0AAD0000 |
CLOSED_LOOP3 | 0x0000008C | 0x00000000 |
CLOSED_LOOP4 | 0x0000008E | 0x000004B0 |
REF_PROFILES1 | 0x00000094 | 0x00000000 |
REF_PROFILES2 | 0x00000096 | 0x00000000 |
REF_PROFILES3 | 0x00000098 | 0x00000004 |
REF_PROFILES4 | 0x0000009A | 0x00000000 |
REF_PROFILES5 | 0x0000009C | 0x00000000 |
REF_PROFILES6 | 0x0000009E | 0x00000000 |
FAULT_CONFIG1 | 0x00000090 | 0x465A31A6 |
FAULT_CONFIG2 | 0x00000092 | 0x71422888 |
PIN_CONFIG | 0x000000A4 | 0x40032309 |
DEVICE_CONFIG1 | 0x000000A6 | 0x00100002 |
DEVICE_CONFIG2 | 0x000000A8 | 0x03E8C00C |
PERI_CONFIG1 | 0x000000AA | 0x69845CC0 |
GD_CONFIG1 | 0x000000AC | 0x0000807B |
GD_CONFIG2 | 0x000000AE | 0x00000400 |
INT_ALGO_1 | 0x000000A0 | 0x0946027D |
INT_ALGO_2 | 0x000000A2 | 0x020082E3 |