In MCF8329A, EEPROM read procedure is as follows,
- Write 0x40000000 into register 0x0000EA to read the EEPROM data into the shadow registers (0x000080-0x0000AE).
- Wait for 100ms for the EEPROM read operation to complete.
- Read the shadow register values,1 or 2 registers at a time, using the I2C read command as explained in Section 7.6.2. Shadow register addresses are in the range of 0x000080-0x0000AE. Register address increases in steps of 2 for 32-bit read operation (since each address is a 16-bit location).