SLLSFQ7 November 2023 MCF8329A
PRODUCTION DATA
The MCF8329A is protected from a host of fault events including motor lock, PVDD under-voltage, AVDD under-voltage, GVDD under-voltage, bootstrap under-voltage, over temperature and overcurrent events. Table 7-5 summarizes the response, recovery modes, gate driver status, reporting mechanism for different faults.
FAULT | CONDITION | CONFIGURATION | REPORT | GATE DRIVER | LOGIC | RECOVERY |
---|---|---|---|---|---|---|
PVDD under-voltage (PVDD_UV) |
VPVDD < VPVDD_UV | — | nFAULT | Disabled | Disabled | Automatic: VPVDD > VPVDD_UV |
AVDD POR (AVDD_POR) |
VAVDD < VAVDD_POR | — | nFAULT | Disabled | Disabled | Automatic: VAVDD > VAVDD_POR |
GVDD under-voltage
(GVDD_UV) |
VGVDD < VGVDD_UV | GVDD_UV_MODE = 0b | nFAULT and GATE_DRIVER_FAULT_STATUS Register | Pulled Low 2 | Active | Latched: CLR_FLT |
GVDD_UV_MODE = 1b | nFAULT and GATE_DRIVER_FAULT_STATUS Register | Pulled Low 2 | Active | Retry: tLCK_RETRY |
||
BSTx under-voltage
(BST_UV) |
VBSTx - VSHx < VBST_UV |
DIS_BST_FLT = 0b BST_UV_MODE = 0b |
nFAULT and GATE_DRIVER_FAULT_STATUS Register | Pulled Low 2 | Active | Latched: CLR_FLT |
DIS_BST_FLT = 0b BST_UV_MODE = 1b |
nFAULT and GATE_DRIVER_FAULT_STATUS Register | Pulled Low 2 | Active | Retry: tLCK_RETRY |
||
VDS
overcurrent (VDS_OCP) |
VDS > VSEL_VDS_LVL |
DIS_VDS_FLT = 0b VDS_FLT_MODE = 0b |
nFAULT and GATE_DRIVER_FAULT_STATUS Register | Pulled Low 2 | Active | Latched: CLR_FLT |
DIS_VDS_FLT = 0b VDS_FLT_MODE = 1b |
nFAULT and GATE_DRIVER_FAULT_STATUS Register | Pulled Low 2 | Active | Retry: tLCK_RETRY |
||
VSENSE
overcurrent (SEN_OCP)VSENSE overcurrent (SEN_OCP) |
VSP > VSENSE_LVL |
DIS_SNS_FLT = 0b SNS_FLT_MODE = 0b |
nFAULT and GATE_DRIVER_FAULT_STATUS Register | Pulled Low 2 | Active | Latched: CLR_FLT |
DIS_SNS_FLT = 0b SNS_FLT_MODE = 1b |
nFAULT and GATE_DRIVER_FAULT_STATUS Register | Pulled Low 2 | Active | Retry: tLCK_RETRY |
||
3 Motor Lock (MTR_LCK ) |
Motor lock: Abnormal Speed; No Motor Lock; Abnormal BEMF | MTR_LCK_MODE = 0000b or 0001b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Latched: CLR_FLT |
MTR_LCK_MODE = 0010b or 0011b | nFAULT and CONTROLLER_FAULT_STATUS register | Low side brake logic | Active | Latched: CLR_FLT |
||
MTR_LCK_MODE = 0100b or 0101b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Retry: tLCK_RETRY |
||
MTR_LCK_MODE = 0110b or 0111b | nFAULT and CONTROLLER_FAULT_STATUS register | Low side brake logic | Active | Retry: tLCK_RETRY |
||
MTR_LCK_MODE = 1000b | nFAULT and CONTROLLER_FAULT_STATUS register | Active | Active | No action | ||
MTR_LCK_MODE = 1001b to 1111b | None | Active | Active | No action | ||
Hardware
Lock-Detection Current Limit (HW_LOCK_ILIMIT) |
Phase Current > HW_LOCK_ILIMIT | HW_LOCK_ILIMIT_MODE = 0000b or 0001b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Latched: CLR_FLT |
HW_LOCK_ILIMIT_MODE =0010b or 0011b | nFAULT and CONTROLLER_FAULT_STATUS register | Low-side brake logic | Active | Latched: CLR_FLT |
||
HW_LOCK_ILIMIT_MODE = 0100b or 0101b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Retry: tLCK_RETRY |
||
HW_LOCK_ILIMIT_MODE = 0110b or 0111b | nFAULT and CONTROLLER_FAULT_STATUS register | Low-side brake logic | Active | Retry: tLCK_RETRY |
||
HW_LOCK_ILIMIT_MODE= 1000b | nFAULT and CONTROLLER_FAULT_STATUS register | Active | Active | No action | ||
HW_LOCK_ILIMIT_MODE = 1001b to 1111b | None | Active | Active | No action | ||
ADC based
Lock-Detection Current Limit (LOCK_ILIMIT) |
Phase Current > LOCK_ILIMIT | LOCK_ILIMIT_MODE = 0000b or 0001b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Latched: CLR_FLT |
LOCK_ILIMIT_MODE = 0010b or 0011b | nFAULT and CONTROLLER_FAULT_STATUS register | Low-side brake logic | Active | Latched: CLR_FLT |
||
LOCK_ILIMIT_MODE = 0100b or 0101b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Retry: tLCK_RETRY |
||
LOCK_ILIMIT_MODE = 0110b or 0111b | nFAULT and CONTROLLER_FAULT_STATUS register | Low-side brake logic | Active | Retry: tLCK_RETRY |
||
LOCK_ILIMIT_MODE= 1000b | nFAULT and CONTROLLER_FAULT_STATUS register | Active | Active | No action | ||
LOCK_ILIMIT_MODE = 1001b to 1111b | None | Active | Active | No action | ||
IPD Timeout Fault (IPD_T1_FAULT) |
IPD TIME > 500ms (approx), during IPD current ramp up or ramp down | IPD_TIMEOUT_FAULT_EN = 0b | - | Active | Active | No action |
IPD_TIMEOUT_FAULT_EN = 1b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Retry: tLCK_RETRY |
||
IPD Frequency Fault
(IPD_FREQ_FAULT) |
IPD pulse before the current decay in previous IPD | IPD_FREQ_FAULT_EN = 0b | - | Active | Active | No action |
IPD_FREQ_FAULT_EN = 1b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Retry: tLCK_RETRY |
||
MPET Back-EMF Fault (MPET_BEMF_FAULT) |
Motor Back EMF < STAT_DETECT_THR | MPET_CMD = 1 or MPET_KE = 1 |
nFAULT and CONTROLLER_FAULT_STATUS register | Hi-Z | Active | Latched: CLR_FLT |
Maximum VPVDD (over-voltage) fault | VPVDD > MAX_VM_MOTOR, if MAX_VM_MOTOR ≠ 000b | MAX_VM_MODE = 0b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Latched: CLR_FLT |
MAX_VM_MODE = 1b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Automatic: (VVM < MAX_VM_MOTOR - VM_UV_OV_HYS) V |
||
Minimum VPVDD (under-voltage) fault | VPVDD < MIN_VM_MOTOR, if MIN_VM_MOTOR ≠ 000b | MIN_VM_MODE = 0b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Latched: CLR_FLT |
MIN_VM_MODE = 1b | nFAULT and CONTROLLER_FAULT_STATUS register | Pulled Low 2(MOSFETs in Hi-Z) | Active | Automatic: (VVM > MIN_VM_MOTOR + VM_UV_OV_HYS) V |
||
Bus Current Limit | IVM > BUS_CURRENT_LIMIT | BUS_CURRENT_LIMIT_ENABLE = 1b | nFAULT and CONTROLLER_FAULT_STATUS register | Active; motor speed/power/current will be restricted to limit DC bus current | Active | Automatic: Restriction is removed when IVM < BUS_CURRENT_LIMIT |
Current Loop Saturation | Indication of current loop saturation due to lower VVM | SATURATION_FLAGS_EN = 1b | nFAULT and CONTROLLER_FAULT_STATUS register | Active; motor speed/power/current may not reach reference | Active | Automatic: motor will reach reference operating point upon exiting saturation |
Speed/power Loop Saturation | Indication of speed/power loop saturation due to lower VVM, lower ILIMIT setting etc., | SATURATION_FLAGS_EN = 1b | nFAULT and CONTROLLER_FAULT_STATUS register | Active; motor speed/power may not reach reference | Active | Automatic: motor will reach reference operating point upon exiting saturation |
External Watchdog Fault | Time between watchdog tickles > EXT_WD_CONFIG | EXT_WD_EN = 1b EXT_WD_FAULT = 0b |
nFAULT and CONTROLLER_FA ULT_STATUS register | Active | Active | No action |
EXT_WD_EN = 1b EXT_WD_FAULT = 1b |
nFAULT and CONTROLLER_FA ULT_STATUS register | Pulled Low 2 | Active | Latched: CLR_FLT |
||
Thermal shutdown (TSD) |
TJ > TTSD | OTS_AUTO_RECOVERY = 0b | nFAULT and GATE_DRIVER_FAULT_STATUS Register | Pulled Low 2 | Active | Latched: CLR_FLT |
OTS_AUTO_RECOVERY = 1b | nFAULT and GATE_DRIVER_FAULT_STATUS Register | Pulled Low 2 | Active | Automatic: TJ < TOTSD – THYS |