SBOS879D July 2017 – October 2019 MCP6291 , MCP6292 , MCP6294
PRODUCTION DATA.
The MCP629x series features 10-MHz bandwidth and 6.5-V/µs slew rate with only 600µA of supply current per channel, providing good AC performance at low power consumption. DC applications are well served with a low input noise voltage of 8.7 nV / √Hz at 10 kHz, low input bias current, and a typical input offset voltage of 0.3 mV.