SBOS879D July 2017 – October 2019 MCP6291 , MCP6292 , MCP6294
PRODUCTION DATA.
The MCP629x series is specified for operation from 2.4 V to 5.5 V (±1.2 V to ±2.75 V); many specifications apply from –40°C to 125°C. The Typical Characteristics section presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
CAUTION
Supply voltages larger than 6 V can permanently damage the device; see the Absolute Maximum Ratings table.
Place 0.1-µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout Example section.